JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | OADJ_C_INB[11:8] | ||||||
R/W-0000 | R/W | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OADJ_C_INB[7:0] | |||||||
R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0000 | RESERVED |
11-0 | OADJ_C_INB | R/W | Undefined | Offset adjustment value for ADC1 (A-ADC) applied when ADC1 samples INB. The format is unsigned. After reset, the factory-trimmed value can be read and adjusted as required.
Important notes:
|