JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | SRC_DONE | SRC_TAD[16] | |||||
R | R | R | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SRC_TAD[15:8] | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRC_TAD[7:0] | |||||||
R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23-18 | RESERVED | R | Undefined | RESERVED |
17 | SRC_DONE | R | Undefined | This bit returns a 1 when SRC_EN = 1 and SYSREF calibration is complete. |
16-0 | SRC_TAD | R | Undefined | This field returns the value for TAD[16:0] computed by the SYSREF calibration. This field is only valid if SRC_DONE = 1. |