JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
The ADC12DJ2700 can be used in a wide range of applications including radar, satellite communications, test equipment (communications testers and oscilloscopes), and software-defined radios (SDRs). The wide input bandwidth enables direct RF sampling to at least 8 GHz and the high sampling rate allows signal bandwidths of greater than 2 GHz. The Typical Applications section describes one configuration that meets the needs of a number of these applications.