JAJSEG9B September 2017 – June 2018 TPS7A52-Q1
PRODUCTION DATA.
The TPS7A52-Q1 is a high-current (2 A), low-noise (4.4 µVRMS), high accuracy (1%) low-dropout linear voltage regulator with an input range of 1.1 V to 6.5 V, an output voltage range of 0.8 V to 5.2 V. The TPS7A52-Q1 has an integrated charge pump for ease of use, and an external bias rail to allow for the lowest dropout across the entire output voltage range. Table 1 categorizes the functions shown in the Functional Block Diagram section. These features make the TPS7A52-Q1 a robust solution to solve many challenging problems by generating a clean, accurate power supply in a variety of applications.
VOLTAGE REGULATION | SYSTEM START-UP | INTERNAL PROTECTION |
---|---|---|
High accuracy | Programmable soft start | Foldback current limit |
Low-noise, high-PSRR output | No sequencing requirement between BIAS, IN, and EN | Thermal shutdown |
Fast transient response | Power-good output | |
Start-up with negative bias on OUT |