JAJSEK8H january   2018  – november 2020 CC1312R

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Functional Block Diagram
  5. Revision History
  6. Device Comparison
  7. Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 359 MHz to 527 MHz - Receive (RX)
    15. 8.15 359 MHz to 527 MHz - Transmit (TX) 
    16. 8.16 359 MHz to 527 MHz - PLL Phase Noise
    17. 8.17 143 MHz to 176 MHz - Receive (RX)
    18. 8.18 143 MHz to 176 MHz  - Transmit (TX) 
    19. 8.19 143 MHz to 176 MHz - PLL Phase Noise
    20. 8.20 Timing and Switching Characteristics
      1. 8.20.1 Reset Timing
      2. 8.20.2 Wakeup Timing
      3. 8.20.3 Clock Specifications
        1. 8.20.3.1 48 MHz Clock Input (TCXO)
        2. 8.20.3.2 48 MHz Crystal Oscillator (XOSC_HF)
        3. 8.20.3.3 48 MHz RC Oscillator (RCOSC_HF)
        4. 8.20.3.4 2 MHz RC Oscillator (RCOSC_MF)
        5. 8.20.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 8.20.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.20.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.20.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       43
      5. 8.20.5 UART
        1. 8.20.5.1 UART Characteristics
    21. 8.21 Peripheral Characteristics
      1. 8.21.1 ADC
        1. 8.21.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.21.2 DAC
        1. 8.21.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.21.3 Temperature and Battery Monitor
        1. 8.21.3.1 Temperature Sensor
        2. 8.21.3.2 Battery Monitor
      4. 8.21.4 Comparators
        1. 8.21.4.1 Low-Power Clocked Comparator
        2. 8.21.4.2 Continuous Time Comparator
      5. 8.21.5 Current Source
        1. 8.21.5.1 Programmable Current Source
      6. 8.21.6 GPIO
        1. 8.21.6.1 GPIO DC Characteristics
    22. 8.22 Typical Characteristics
      1. 8.22.1 MCU Current
      2. 8.22.2 RX Current
      3. 8.22.3 TX Current
      4. 8.22.4 RX Performance
      5. 8.22.5 TX Performance
      6. 8.22.6 ADC Performance
  9. Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  10. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
    2. 10.2 Junction Temperature Calculation
  11. 11Device and Documentation Support
    1. 11.1 Tools and Software
      1. 11.1.1 SimpleLink™ Microcontroller Platform
    2. 11.2 Documentation Support
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Serial Peripherals and I/O

The SSIs are synchronous serial interfaces that are compatible with SPI, MICROWIRE, and TI's synchronous serial interfaces. The SSIs support both SPI master and slave up to 4 MHz. The SSI modules support configurable phase and polarity.

The UARTs implement universal asynchronous receiver and transmitter functions. They support flexible baud-rate generation up to a maximum of 3 Mbps.

The I2S interface is used to handle digital audio and can also be used to interface pulse-density modulation microphones (PDM).

The I2C interface is also used to communicate with devices compatible with the I2C standard. The I2C interface can handle 100 kHz and 400 kHz operation, and can serve as both master and slave.

The I/O controller (IOC) controls the digital I/O pins and contains multiplexer circuitry to allow a set of peripherals to be assigned to I/O pins in a flexible manner. All digital I/Os are interrupt and wake-up capable, have a programmable pullup and pulldown function, and can generate an interrupt on a negative or positive edge (configurable). When configured as an output, pins can function as either push-pull or open-drain. Five GPIOs have high-drive capabilities, which are marked in bold in Section 7. All digital peripherals can be connected to any digital pin on the device.

For more information, see the CC13x2, CC26x2 SimpleLink™ Wireless MCU Technical Reference Manual.