JAJSEL2D January 2018 – December 2019 TPS25221
PRODUCTION DATA.
For this example, use the parameters shown in Table 4.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 1000 mA |
Below a maximum current limit | 500 mA |