JAJSEN0O October 1995 – July 2024 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI(2) | Input voltage | –0.5 | 7 | V | |
VO(2) | Output voltage | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
Output clamp current, IOK | VO < 0 or VO > VCC | ±20 | mA | ||
Continuous output current, IO | VO = 0 to VCC | ±25 | mA | ||
Continuous current through VCC or GND | ±75 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |