JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD(2) | Core supply voltages | -0.3 | 3.6 | V |
VDDO(3) | Output supply voltages | -0.3 | 3.6 | V |
VIN | Input voltage range for clock and logic inputs | -0.3 | VDD+0.3 | V |
VOUT_LOGIC | Output voltage range for logic outputs | -0.3 | VDD+0.3 | V |
VOUT | Output voltage range for clock outputs | -0.3 | VDDO+0.3 | V |
Tj | Junction temperature | 150 | °C | |
Tstg | Storage temperture range | -65 | 150 | °C |