JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
When started in I2C mode (HW_SW_CTRL = 0 or 1), the LMK05028 operates as an I2C slave and supports bus rates of 100 kHz (standard mode) and 400 kHz (fast mode). Slower bus rates can work as long as the other I2C specifications are met.
In EEPROM mode, the LMK05028 can support up to four different I2C addresses depending on the GPIO[2:1] pins. The 7-bit I2C address is 11000xxb, where the two LSBs are determined by the GPIO[2:1] input levels sampled at device POR and the five MSBs (11000b) are initialized from EEPROM. In ROM mode, the two LSBs are fixed to 00b and the five MSB (11000b) are initialized from ROM.