JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The LMK05028 is a high-performance device. To ensure good electrical and thermal performance, it is recommended to design a thermally-enhanced interface between the IC ground/thermal pad and the PCB ground using at least 7x7 through-hole via pattern connected to multiple PCB ground layers like shown in Figure 71.