JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
Any of the four status pins can be configured as a device interrupt output pin. The interrupt configuration is set through registers. When the interrupt is enabled, the interrupt flag can be triggered from any combination of interrupt status indicators, including LOS for the XO, TCXO, and DPLL-selected inputs, LOL for each DPLL and APLL, and holdover and switchover events for each DPLL. Any status indicator can be masked so it will not trigger the interrupt pin. Any unmasked status indicator can have its polarity inverted before it is combined at the interrupt AND/OR gate and output to the status pin.
When the interrupt output is enabled and an interrupt flag is asserted by one or more fault conditions, the host device can read the sticky status registers to identify which flags were set, resolve any fault conditions in the system, and clear the flag by writing 0 to clear the sticky bits that were set.