JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The APLL PFD frequency can operate from 10 MHz to 200 MHz, but the APLL performance is optimized for frequencies of 96 MHz or higher. The PLL has programmable charge pump settings of 1.6, 3.2, 4.8, or 6.4 mA.