JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
Each PLL contains fully-integrated LC-based oscillators with very low phase noise. The VCO takes the voltage from the loop filter and converts this into a frequency. The tuning range of VCO1 is 4.8 to 5.4 GHz, and the tuning range of VCO2 is 5.5 to 6.2 GHz. The two VCO frequency ranges are spaced apart to cover a wide range of frequency configurations and to help minimize cross-coupling between the two PLL domains.