JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
Each PLL channel has a TCXO mux to select the TCXO-DPLL input from either the TCXO M divider clock, or the VCO loopback clock from the opposite PLL channel when PLL cascading is used. When the TCXO M divider is selected, the M Divider frequency sets the TCXO-TDC rate. When the VCO loopback clock is selected, the VCO loopback divider frequency from the opposite PLL sets the TCXO-TDC rate.