JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The output clock distribution blocks shown in Figure 44 includes six output muxes, a TCXO/Ref Bypass mux, six output dividers, and eight programmable output drivers. The output dividers support output synchronization (SYNC) to allow phase synchronization between two or more output channels. Also, each output bank (OUT[0:3] and OUT[4:7]) has separate a zero-delay feedback path to support the zero-delay mode option available on each DPLL channel.