JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
The HCSL output driver is an open-drain type, which should be DC-coupled to an HCSL receiver. The HCSL output has programmable, internal 50-Ω to ground (on P and N) for source termination, which can be enabled when the receiver does not provide input (load) termination. If the internal termination is disabled, external 50-Ω termination to ground (on P and N) is required at either the driver side (source terminated) or receiver side (load terminated).