JAJSER5A February 2018 – April 2018 LMK05028
PRODUCTION DATA.
Figure 57 shows the general sequence for PLL start-up after device configuration. This sequence is also applicable after a device soft-reset or individual PLL soft-reset. To ensure proper VCO calibration, it is critical for the external XO clock to be stable in amplitude and frequency prior to the start of VCO calibration; otherwise, the VCO calibration can fail and prevent start-up of the PLL and its output clocks.