JAJSER7D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IDD | Quiescent Current for Low-Side Circuits Only, Vin=6V, powered through LDO | LI, HI=0V, Independent Mode | 300 | 475 | μA | |
EN=0V, PWM=X, PWM Input Mode, RDHL and RDLH = 1.78MΩ | 380 | 550 | μA | |||
IHB | HB Quiescent Current | HI=0V, Independent Mode | 520 | 850 | μA | |
IHBS | HB to VSS Quiescent Current | VHS=100V | 1 | nA | ||
IHBSO | HB to VSS Operating Current | VHS=100V, FSW=1MHz | 1 | nA | ||
ILSDyn | Low-side dynamic current | Unloaded, PWM Mode | 1 | 1.25 | mA/MHz | |
IHSDyn | High-side dynamic current | Unloaded | 0.5 | 0.7 | mA/MHz | |
LOW-SIDE TO HIGH-SIDE CAPACITANCE | ||||||
CISO | Capacitance from High to Low Side | Low Side Pins Shorted Together, High Side Pins Shorted Together | 0.25 | pF | ||
5V LDO | ||||||
V5V | LDO Output | VIN=10V | 4.75 | 5.00 | 5.25 | V |
VDO | Dropout Voltage | IO=100mA | 400 | 750 | mV | |
ILDOM | Maximum Current | VIN=12V | 100 | mA | ||
ISC | Short Circuit Current | VIN=12V | 105 | 250 | mA | |
COUT | Minimum Required Output Capacitance(2) | Effective Capacitance at Bias Voltage | 0.3 | µF | ||
DIGITAL INPUT PINS (LI/PWM & HI/EN) | ||||||
VIR | Input Rising Edge Threshold | 1.70 | 2.45 | V | ||
VIF | Input Falling Edge Threshold | 0.70 | 1.30 | V | ||
VIHYS | Input Hysteresis | 1 | V | |||
RIPD | Input Pull-Down Resistance | VLI, VHI=1V | 100 | 200 | 300 | kΩ |
UNDERVOLTAGE LOCKOUT | ||||||
VDDR | VDD Rising Threshold | 4.00 | 4.25 | 4.50 | V | |
VDDF | VDD Falling Threshold | 3.8 | 4.05 | 4.3 | V | |
VDDH | VDD Hysteresis | 200 | mV | |||
VHBR | HB-HS Rising Threshold | 3.40 | 3.55 | 3.8 | V | |
VHBF | HB-HS Falling Threshold | 3.30 | 3.45 | 3.65 | V | |
VHBH | HB-HS Hysteresis | 130 | mV | |||
BOOTSTRAP DIODE SWITCH | ||||||
RSW | Diode Switch On Resistance | ID=100mA | 0.4 | Ω | ||
GATE DRIVER | ||||||
VOL | Low-Level Output Voltage | IOL=100mA | 0.16 | V | ||
VDD-VOH | High-Level Output Voltage | IOH= -100mA | 0.30 | V | ||
IOL | Peak Sink Current | VLO,VHO=5V | 2.0 | 3.1 | 4.3 | A |
IOH | Peak Source Current | VLO,VHO=0V | 0.85 | 1.58 | 2.4 | A |
VCLAMP | Unpowered Gate Clamp Voltage | VDD, VHB Floating, 1 mA pull-up applied to LO/HO | 0.55 | 0.8 | V | |
THERMAL SHUTDOWN | ||||||
TSD | Thermal Shutdown Switching, Rising Edge(1) | 150 | °C | |||
TSD_LDO | Thermal Shut Down LDO, Rising Edge(1) | 160 | °C | |||
THYS_SD | Thermal Hysteresis, LDO & Switching(1) | 3 | 10 | °C | ||
TSD_HS | Thermal Shutdown for High-Side, Rising Edge(1) | 160 | °C | |||
DEADTIME CONTROL RESISTORS | ||||||
RPU | Internal Pullup Resistor | 23.5 | 25 | 27 | kΩ |