JAJSER7D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
The LMG1210 uses a high-performance level shifter to translate the signal from the low side to the high side. The level shifter is built using TI's proprietary high-voltage capacitor technology, which showcases best-in-class CMTI (common-mode transient immunity), or dV/dt on the HS pin. The level shifter can handle very high CMT (common-mode transient) rates while simultaneously providing low propagation time which does not vary depending on CMT rate. For more information on LMG1210 CMTI performance refer to section 2.4 from Design Considerations for LMG1205 Advanced GaN FET Driver During High-Frequency Operation.