JAJSER7D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
The LMG1210 is designed to optimally drive GaN FETs in half-bridge configurations, such as synchronous buck and boost converters, as well as more complex topologies. By integrating the level shifting and bootstrap operation the complexities of driving the high-side device are solved for the designer.
The list below shows some sample values for a typical 48 V to 12 V application synchronous buck.