JAJSER7D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input Supply Voltage | -0.5 | 20 | V |
VDD | 5V Supply Voltage | -0.5 | 5.5 | V |
VHS | High Side Voltage Without Bootstrap Diode | -300 | 300 | V |
VHB-VHS | Bootstrap supply voltage, continuous | -0.5 | 5.5 | V |
VLI/PWM, VHI/EN | Input Pin Voltage on LI or HI | -0.5 | 10 | V |
VDHL, VDHL | Voltage on DLH and DHL pins | -0.5 | VDD + 0.5 | V |
VLO | Low-side gate driver output | -0.5 | VDD + 0.5 | V |
VHO | High-side gate driver output | VHS-0.5 | VHB+ 0.5 | V |
VBST | Bootstrap pin voltage | -0.5 | VDD + 0.5 | V |
TJ | Operating Junction Temperature Range | -40 | 150 | °C |
TSTG | Storage Temperature | -55 | 150 | °C |