JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
Only change this register when CAL_EN is 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CAL_OSFILT | CAL_BGOS | CAL_OS | CAL_BG | CAL_FG | ||
R/W-000 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 0000 | RESERVED |
4 | CAL_OSFILT | R/W | 0 | Enable offset filtering by setting this bit high. |
3 | CAL_BGOS | R/W | 0 | 0 : Disables background offset calibration (default)
1: Enables background offset calibration (requires CAL_BG to be set). |
2 | CAL_OS | R/W | 0 | 0 : Disables foreground offset calibration (default)
1: Enables foreground offset calibration (requires CAL_FG to be set) |
1 | CAL_BG | R/W | 0 | 0 : Disables background calibration (default)
1: Enables background calibration |
0 | CAL_FG | R/W | 1 | 0 : Resets calibration values, skips foreground calibration
1: Resets calibration values, then runs foreground calibration (default) |