JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CAL_SOFT_TRIG | ||||||
R/W-0000 000 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0000 000 | RESERVED |
0 | CAL_SOFT_TRIG | R/W | 1 | CAL_SOFT_TRIG is a software bit to provide functionality of the CAL_TRIG input. Program CAL_TRIG_EN = 0 to use CAL_SOFT_TRIG for the calibration trigger. If no calibration trigger is needed, leave CAL_TRIG_EN = 0 and CAL_SOFT_TRIG = 1 (trigger is set high). |