JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
Short transport test patterns send a predefined octet format that repeats every frame. In the ADC08DJ3200, all JMODE configurations that have an N' value of 8 use the short transport test pattern. Table 19 define the short transport test patterns for N' values of 8. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
FRAME | 0 | 1 |
---|---|---|
DA0 | 0x00 | 0xFF |
DA1 | 0x01 | 0xFE |
DA2 | 0x02 | 0xFD |
DA3 | 0x03 | 0xFC |
DB0 | 0x00 | 0xFF |
DB1 | 0x01 | 0xFE |
DB2 | 0x02 | 0xFD |
DB3 | 0x03 | 0xFC |