JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IAMB_MAX_SEL | RESERVED | ||||||
R/W - Ch | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:8 | RESERVED | R/W | 0h | Always read or write 0h. |
7:4 | IAMB_MAX_SEL | R/W | Ch | Selects the value of ambient cancellation DAC resistor
0: 20 µA | 5: 10 µA | 10: 33 µA | 11: 50 µA | 12: 100 µA | 14: 200 µA | Other values: Not valid. |
3:0 | RESERVED | R/W | 0h | Always read or write 0h. |