JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
ILLUM_SCALE_H_TX2 | ILLUM_SCALE_L_TX2 | AMB_ADC_IN_TX2 | |||||
R/W - 0h | R/W - 0h | R/W - 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMB_ADC_IN_TX1 | AMB_ADC_IN_TX0 | EN_TX2_ON_TX0 | EN_TX1_ON_TX0 | AMB_PHASE_CORR_PWL_X2 | |||
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 1h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AMB_PHASE_CORR_PWL_X2 | |||||||
R/W - FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:21 | ILLUM_SCALE_H_TX2 | R/W | 0h | Current-scaling register for the illumination driver TX2 channel with DAC_H current.
0: 5.6 mA | 1: 4.2 mA | 2: 2.8 mA | 3: 1.4 mA | Other values: Not valid |
20:18 | ILLUM_SCALE_L_TX2 | R/W | 0h | Current scaling register for the illumination driver TX2 channel with DAC_L current.
0: 5.6 mA | 1: 4.2 mA | 2: 2.8 mA | 3: 1.4 mA | Other values: Not valid |
17:16 | AMB_ADC_IN_TX2 | R/W | 0h | Select ambient ADC input when TX2 channel is selected.
0: DACP - DACM | 1: DACP - REFP | 2: DACM - DACP | 3: DACM - REFM |
15:14 | AMB_ADC_IN_TX1 | R/W | 0h | Select ambient ADC input when TX1 channel is selected.
0: DACP - DACM | 1: DACP - REFP | 2: DACM - DACP | 3: DACM - REFM |
13:12 | AMB_ADC_IN_TX0 | R/W | 0h | Select ambient ADC input when TX0 channel is selected.
0: DACP - DACM | 1: DACP - REFP | 2: DACM - DACP | 3: DACM - REFM |
11 | EN_TX2_ON_TX0 | R/W | 0h | If this bit is 1 when TX2 is selected, the illumination driver current flows through TX0. |
10 | EN_TX1_ON_TX0 | R/W | 0h | If this bit is 1 when TX1 is selected, the illumination driver current flows through TX0. |
9:0 | AMB_PHASE_CORR_PWL_X2 | R/W | 1FFh | Third knee point of PWL phase correction with ambient |