JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | ILLUM_SCALE_H_TX0 | ILLUM_SCALE_L_TX0 | |||||
R/W - 0h | R/W - 0h | R/W - 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
HDR_THR_HIGH | |||||||
R/W - 60h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HDR_THR_HIGH | |||||||
R/W - 00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:22 | RESERVED | R/W | 0h | Always read or write 0h. |
21:19 | ILLUM_SCALE_H_TX0 | R/W | 0h | Illumination driver current scale register of TX0 channel with DAC_H current.
0: 5.6 mA | 1: 4.2mA | 2: 2.8 mA | 3: 1.4 mA | Other values: Not valid |
18:16 | ILLUM_SCALE_L_TX0 | R/W | 0h | Illumination driver current scale register of TX0 channel with DAC_L current.
0: 5.6 mA | 1: 4.2mA | 2: 2.8 mA | 3: 1.4 mA | Other values: Not valid |
15:0 | HDR_THR_HIGH | R/W | 6000h | High threshold for the HDR switching. Amplitude is compared against this threshold when the illumination driver current is high (ILLUM_DAC_H) and it switches to ILLUM_DAC_L if the amplitude exceeds this threshold value. |