JAJSEW2D May 2017 – December 2021 AWR1243
PRODUCTION DATA
The CSI is a MIPI D-PHY compliant interface for connecting this device to a camera receiver module. This interface is made of four differential lanes; each lane is configurable for carrying data or clock. The polarity of each wire of a lane is also configurable. Section 8.9.7.1, Figure 8-9, Figure 8-10, and Figure 8-11 describe the clock and data timing of the CSI.The clock is always ON once the CSI IP is enabled. Hence it remains in HS mode.