JAJSEW3C may 2017 – january 2022 AWR1443
PRODUCTION DATA
REGISTER ADDRESS(1) | PIN NAME | PIN | DIGITAL PIN MUX CONFIG VALUE [Bits3:0] | FUNCTION | PAD STATE nReset = 0 [ASSERTED] | |||
---|---|---|---|---|---|---|---|---|
SIGNAL NAME | SIGNAL DESCRIPTION | SIGNAL TYPE | STATE | INTERNAL WEAK PULL STATE | ||||
EA00h | GPIO_12 | P6 | 0 | GPIO_12 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SPI_HOST1_INTR | General Purpose IO [AWR14xx] | O | |||||
EA04h | GPIO_0 | N4 | 0 | GPIO_13 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_0 | General Purpose IO | IO | |||||
2 | PMIC_CLKOUT | Dithered Clock Output for PMIC | O | |||||
EA08h | GPIO_1 | N7 | 0 | GPIO_16 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_1 | General Purpose IO | IO | |||||
2 | SYNC_OUT | Low Frequency Synchronization Signal output | O | |||||
EA0Ch | MOSI_1 | R8 | 0 | GPIO_19 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | MOSI_1 | SPI Channel#1 Data Input | IO | |||||
2 | CAN_RX | CAN Interface | I | |||||
EA10h | MISO_1 | P5 | 0 | GPIO_20 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | MISO_1 | SPI Channel#1 Data Output | IO | |||||
2 | CAN_TX | CAN Interface | O | |||||
EA14h | SPI_CLK_1 | R9 | 0 | GPIO_3 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | SPI_CLK_1 | SPI Channel#1 Clock | IO | |||||
RCOSC_CLK | O | |||||||
EA18h | SPI_CS_1 | R7 | 0 | GPIO_30 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | SPI_CS_1 | SPI Channel#1 Chip Select | IO | |||||
RCOSC_CLK | O | |||||||
EA1Ch | MOSI_2 | R3 | 0 | GPIO_21 | General Purpose IO | IO | Hi-Z | |
1 | MOSI_2 | SPI Channel#2 Data Input | IO | |||||
2 | I2C_SDA | I2C Data | IO | |||||
EA20h | MISO_2 | P4 | 0 | GPIO_22 | General Purpose IO | IO | Hi-Z | |
1 | MISO_2 | SPI Channel#2 Data Output | IO | |||||
2 | I2C_SCL | I2C Clock | IO | |||||
EA24h | SPI_CLK_2 | R5 | 0 | GPIO_5 | General Purpose IO | IO | Hi-Z | |
1 | SPI_CLK_2 | SPI Channel#2 Clock | IO | |||||
MSS_UARTA_RX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA28h | SPI_CS_2 | R4 | 0 | GPIO_4 | General Purpose IO | IO | Hi-Z | |
1 | SPI_CS_2 | SPI Channel#2 Chip Select | IO | |||||
MSS_UARTA_TX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA2Ch | QSPI[0] | R11 | 0 | GPIO_8 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[0] | QSPI Data IN/OUT | IO | |||||
2 | MISO_2 | SPI Channel#1 Data Output | IO | |||||
EA30h | QSPI[1] | P9 | 0 | GPIO_9 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[1] | QSPI Data IN/OUT | IO | |||||
2 | MOSI_2 | SPI Channel#2 Data Input | IO | |||||
EA34h | QSPI[2] | R12 | 0 | GPIO_10 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[2] | QSPI Data IN/OUT | IO | |||||
EA38h | QSPI[3] | P10 | 0 | GPIO_11 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI[3] | QSPI Data IN/OUT | I | |||||
EA3Ch | QSPI_CLK | R10 | 0 | GPIO_7 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | QSPI_CLK | QSPI Clock output from the device. Device operates as a master with the serial flash being a slave | O | |||||
2 | SPI_CLK_2 | SPI Channel#2 Clock | IO | |||||
EA40h | QSPI_CS | P8 | 0 | GPIO_6 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | QSPI_CS | QSPI Chip Select output from the device. Device operates as a master with the serial flash being a slave | O | |||||
2 | SPI_CS_2 | SPI Channel#2 Chip Select | IO | |||||
NERROR_IN | P7 | NERROR_IN | Failsafe input to the device. Nerror output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by Firmware | I | Hi-Z | |||
WARM_RESET | N12 | WARM_RESET | Open drain fail safe warm reset signal. Can be driven from PMIC for diagnostic or can be used as status signal that the device is going through reset. | IO | Hi-Z Input | Open Drain | ||
NERROR_OUT | N8 | NERROR_OUT | Open drain fail safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. | O | Hi-Z | Open Drain | ||
EA50h | TCK | M13 | 0 | GPIO_17 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | TCK | JTAG Clock | I | |||||
2 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
6 | BSS_UART_RX | Debug: Firmware Trace | I | |||||
EA54h | TMS | L13 | 0 | GPIO_18 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | TMS | JTAG Test Mode Select | IO | |||||
2 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
EA58h | TDI | H13 | 0 | GPIO_23 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | TDI | JTAG Test Data In | I | |||||
MSS_UARTA_RX | IO | |||||||
EA5Ch | TDO | J13 | 0 | GPIO_24 | General Purpose IO | IO | Hi-Z | |
1 | TDO | JTAG Test Data Out | O | |||||
MSS_UARTA_TX | IO | |||||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
SOP0 | Sense On Power [Reset] Line Impacts boot mode | I | ||||||
EA60h | MCU_CLKOUT | N9 | 0 | GPIO_25 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | MCU_CLKOUT | Programmable clock given out to external MCU or the processor | O | |||||
10 | BSS_UART_RX | Debug: Firmware Trace | I | |||||
EA64h | GPIO_2 | N13 | 0 | GPIO_26 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | GPIO_2 | General Purpose IO | IO | |||||
7 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
8 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
9 | SYNC_OUT | Low frequency Synchronization signal output | O | |||||
10 | PMIC_CLKOUT | Dithered clock input to PMIC | O | |||||
EA68h | PMIC_CLKOUT | P13 | 0 | GPIO_27 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | PMIC_CLKOUT | Dithered Clock Output for PMIC | O | |||||
SOP2 | Sense On Power [Reset] Line Impacts boot mode | I | ||||||
EA6Ch | SYNC_IN | N10 | 0 | GPIO_28 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SYNC_IN | Low frequency Synchronization signal input | I | |||||
6 | MSS_UARTB_RX | Debug: Firmware Trace | I | |||||
EA70h | SYNC_OUT | P11 | 0 | GPIO_29 | General Purpose IO | IO | Hi-Z | Weak Pull Down |
1 | SYNC_OUT | Low frequency Synchronization signal output | O | |||||
RCOSC_CLK | O | |||||||
SOP1 | Sense On Power [Reset] Line Impacts boot mode | I | ||||||
EA74h | RS232_RX | N5 | 0 | GPIO_15 | General Purpose IO | IO | Hi-Z | Weak Pull Up |
1 | RS232_RX | Debug: Firmware load to RAM | IO | |||||
2 | MSS_UARTA_RX | FLASH Programming Bootloader Controlled | I | |||||
6 | BSS_UART_TX | Debug: Firmware Trace | O | |||||
7 | MSS_UARTB_RX | Debug: Firmware Trace | I | |||||
EA78h | RS232_TX | N6 | 0 | GPIO_14 | General Purpose IO | IO | ||
1 | RS232_TX | Debug: Firmware load to RAM | IO | |||||
5 | MSS_UARTA_TX | FLASH Programming Bootloader Controlled | O | |||||
6 | MSS_UARTB_TX | Debug: Firmware Trace | O | |||||
7 | BSS_UART_TX | Debug: Firmware Trace | O |