JAJSEY1F April 2019 – June 2024 ADC12DJ5200RF
PRODUCTION DATA
ADC12DJ5200RF can be used in a wide range of applications including radar, satellite communications, test equipment (communications testers and oscilloscopes), and software-defined radios (SDRs). The wide input bandwidth enables direct RF sampling to at least 10 GHz and the high sampling rate allows signal bandwidths of greater than 5 GHz. ADC12DJ5200RF can also be DC-coupled to meet the needs of oscilloscopes or wideband digitizers. The Typical Applications section describes two configurations that meet the needs of a number of these applications.