JAJSEY6B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 0.75 | 3.3 | V | |
VBIAS | Bias voltage | 1.7 | 5.5 | V | |
VOUT | Output voltage | 0.5 | 3.0 | V | |
IOUT | Peak output current | 0 | 300 | mA | |
CIN | Input capacitor | 2.2 | µF | ||
CBIAS | Bias capacitor | 0.1 | µF | ||
COUT(1) | Output capacitor | 2.2 | 22 | µF | |
TJ | Operating junction temperature | –40 | 125 | ℃ |