JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
For this design example, use the parameters listed in Table 32.
RAIL | VOLTAGE | SEQUENCE |
---|---|---|
DCDC1 | 1.8 V | 1 |
DCDC2 | 3.3 V | 2 |
DCDC3 | 1.1 V | 3 |
LDO1 | 1.8 V | 15 |
LDO2 | 3.3 V | 2 |
LS1 or LDO3 | Load switch | 1 |
LS2 or LDO4 | Load switch | 4 |