JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
INT is shown in Figure 32 and described in Table 4.
Return to Summary Table.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | Reserved | PBM | ACM | USBM | Reserved | PBI | ACI | USBI |
READ/WRITE | R/W | R/W | R/W | R/W | R | R | R | R |
RESET VALUE | 1b | 0b | 0b | 0b | 0b | 0b | 0b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | 1b | This bit is reserved |
6 | PBM | R/W | 0b |
Push-button status change interrupt mask 0b = Interrupt is issued when PB status changes. 1b = No interrupt is issued when PB status changes. |
5 | ACM | R/W | 0b |
AC interrupt mask 0b = Interrupt is issued when power to the AC input is applied or removed. 1b = No interrupt is issued when power to the AC input is applied or removed. |
4 | USBM | R/W | 0b |
USB power status change interrupt mask 0b = Interrupt is issued when power to USB input is applied or removed. 1b = No interrupt is issued when power to USB input is applied or removed. |
3 | Reserved | R | 0b | This bit is reserved |
2 | PBI | R | 0b |
Push-button status change interrupt
0b = No change in status 1b = Push-button status change (PB_IN changed high to low or low to high) |
1 | ACI | R | 0b |
AC power status change interrupt
0b = No change in status 1b = AC power status change (power to the AC pin has either been applied or removed) |
0 | USBI | R | 0b |
USB power status change interrupt
0b = No change in status 1b = USB power status change (power to the USB pin has either been applied or removed) |