JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
CHGCONFIG3 is shown in Figure 36 and described in Table 8.
Return to Summary Table.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | ICHRG[1:0] | DPPMTH[1:0] | PCHRGT | TERMIF[1:0] | TRANGE | |||
READ/WRITE | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
RESET VALUE | 1b | 0b | 1b | 1b | 0b | 0b | 1b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | ICHRG[1:0] | R/W | 10b |
Charge current setting 00b = 300 mA 01b = 400 mA 10b = 500 mA 11b = 700 mA |
5–4 | DPPMTH[1:0] | R/W | 11b |
Power path DPPM threshold 00b = 3.5 V 01b = 3.75 V 10b = 4 V 11b = 4.25 V |
3 | PCHRGT | R/W | 0b |
Precharge time 0b = 30 min 1b = 60 min |
2–1 | TERMIF[1:0] | R/W | 01b |
Termination current factor
00b = 2.5% 01b = 7.5% 10b = 15% 11b = 18% |
0 | TRANGE | R/W | 0b |
Temperature range for charging 0b = 0°C to 45°C 1b = 0°C to 60°C |