JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
PASSWORD is shown in Figure 41 and described in Table 13.
Return to Summary Table.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | PWRD[7:0] | |||||||
READ/WRITE | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
RESET VALUE | 0b | 0b | 0b | 0b | 0b | 0b | 0b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | PWRD[7:0] | R/W | 00000000b |
Password protection locking and unlocking
0000 0000b = Password-protected registers are locked for write access. ... 0111 1100b = Password-protected registers are locked for write access. 0111 1101b = Allows writing to a password-protected register in the next write cycle 0111 1110b = Password-protected registers are locked for write access. ... 1111 1111b = Password-protected registers are locked for write access. |