JAJSF07A March 2018 – November 2018 LMX8410L
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Power supply voltage, 3.3V rail | 3.15 | 3.3 | 3.45 | V |
VCC5 | Power supply voltage, 5V rail | 4.75 | 5 | 5.25 | V |
TA | Ambient temperature | –40 | 25 | 85 | °C |
TJ | Junction temperature | 125 | °C |