JAJSF07A March 2018 – November 2018 LMX8410L
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VCC | Power supply voltage, 3.3-V rail | 3.15 | 3.3 | 3.45 | V | |
ICC | Power supply current, 3.3-V rail | Internal LO | 650 | mA | ||
External LO | 330 | |||||
VCC5 | Power supply voltage, 5-V rail | 4.75 | 5 | 5.25 | V | |
ICC5 | Power supply current both channels I and Q, 5-V rail | 130 | mA | |||
FREQUENCY RANGES | ||||||
FRF | RF port frequency range | 4000 | 10000 | MHz | ||
FLO | LO port frequency range | 4000 | 10000 | MHz | ||
FIF | IF port frequency range (3dB bandwidth) | DC | 1350 | MHz | ||
DYNAMIC PERFORMANCE | ||||||
NF | Noise figure | RF = 4 GHz | 15 | dB | ||
RF = 5 GHz | 15 | |||||
RF = 6 GHz | 16 | |||||
RF = 7 GHz | 17 | |||||
RF = 8 GHz | 18 | |||||
RF = 9 GHz | 19 | |||||
RF = 10 GHz | 19 | |||||
G | Voltage gain(1) | RF = 4 GHz | 11 | dB | ||
RF = 5 GHz | 11 | |||||
RF = 6 GHz | 10.5 | |||||
RF = 7 GHz | 9.5 | |||||
RF = 8 GHz | 9 | |||||
RF = 9 GHz | 8 | |||||
RF = 10 GHz | 7 | |||||
IIP3 | Input intercept point, 3rd order(2) | RF = 4 GHz | 28 | dBm | ||
RF = 5 GHz | 28 | |||||
RF = 6 GHz | 26.5 | |||||
RF = 7 GHz | 27 | |||||
RF = 8 GHz | 26.5 | |||||
RF = 9 GHz | 27 | |||||
RF = 10 GHz | 27 | |||||
IIP2 | Input intercept point, 2nd order (uncalibrated) | RF = 4 GHz | 48 | dBm | ||
RF = 5 GHz | 48 | |||||
RF = 6 GHz | 46 | |||||
RF = 7 GHz | 44 | |||||
RF = 8 GHz | 45 | |||||
RF = 9 GHz | 44 | |||||
RF = 10 GHz | 42 | |||||
SP2x2 | 2×2 spur [RF input power at –10 dBm] | RF = 4 GHz | -58 | dBc | ||
RF = 5 GHz | -58 | |||||
RF = 6 GHz | -58 | |||||
RF = 7 GHz | -54 | |||||
RF = 8 GHz | -52 | |||||
RF = 9 GHz | -50 | |||||
RF = 10 GHz | -48 | |||||
SP3x3 | 3×3 spur [RF input power at –10 dBm] | RF = 4 GHz | -75 | dBc | ||
RF = 5 GHz | -75 | |||||
RF = 6 GHz | -75 | |||||
RF = 7 GHz | -75 | |||||
RF = 8 GHz | -75 | |||||
RF = 9 GHz | -75 | |||||
RF = 10 GHz | -75 | |||||
OP1dB | Output 1-dB compression point | RF = 4 GHz | 12 | dBm | ||
RF = 5 GHz | 12 | |||||
RF = 6 GHz | 12 | |||||
RF = 7 GHz | 12 | |||||
RF = 8 GHz | 12 | |||||
RF = 9 GHz | 12 | |||||
RF = 10 GHz | 12 | |||||
IRR | Image rejection ratio [calibrated] | RF = 4 GHz | 43 | dB | ||
RF = 5 GHz | 43 | |||||
RF = 6 GHz | 44 | |||||
RF = 7 GHz | 44 | |||||
RF = 8 GHz | 43 | |||||
RF = 9 GHz | 42 | |||||
RF = 10 GHz | 36 | |||||
ISORFxIF | RF to IF isolation | RF = 4 GHz | 40 | dB | ||
RF = 5 GHz | 40 | |||||
RF = 6 GHz | 40 | |||||
RF = 7 GHz | 40 | |||||
RF = 8 GHz | 40 | |||||
RF = 9 GHz | 40 | |||||
RF = 10 GHz | 40 | |||||
LEAKRFxIF | LO to IF leakage | LO = 4 GHz | -35 | dBm | ||
LO = 5 GHz | -35 | |||||
LO = 6 GHz | -35 | |||||
LO = 7 GHz | -35 | |||||
LO = 8 GHz | -35 | |||||
LO = 9 GHz | -35 | |||||
LO = 10 GHz | -35 | |||||
LEAKLOxRF | LO to RF leakage (internal Lo mode) | LO = 4 GHz | -60 | dBm | ||
LO = 5 GHz | -60 | |||||
LO = 6 GHz | -52 | |||||
LO = 7 GHz | -50 | |||||
LO = 8 GHz | -50 | |||||
LO = 9 GHz | -45 | |||||
LO = 10 GHz | –40 | |||||
PERFORMANCE TUNING | ||||||
GIQ_CAL | I/Q gain calibration range | IMRR_GCAL register full range | ±0.5 | dB | ||
GIQ_STEP | I/Q gain calibration step size | 0.05 | dB | |||
PHIQ_CAL | I/Q phase calibration range | IMRR_PCAL register full range | ±20 | Deg | ||
PHIQ_STEP | I/Q phase calibration step size | Step size can be made reduced to 0.25 deg in fine accuracy mode | 0.45 | Deg | ||
VDCOC | calibrated differential DC offset | +/- 2 | mV | |||
PORTS | ||||||
S11RF | RF return loss | RF = 4 GHz | 8 | dB | ||
RF = 5 GHz | 19 | dB | ||||
RF = 6 GHz | 21 | dB | ||||
RF = 7 GHz | 16 | dB | ||||
RF = 8 GHz | 10 | dB | ||||
RF = 9 GHz | 9 | dB | ||||
RF = 10 GHz | 9 | dB | ||||
S11LO | LO return loss (differential measurement) | RF = 4 GHz | 15 | dB | ||
RF = 5 GHz | 15 | dB | ||||
RF = 6 GHz | 20 | dB | ||||
RF = 7 GHz | 17 | dB | ||||
RF = 8 GHz | 18 | dB | ||||
RF = 9 GHz | 17 | dB | ||||
RF = 10 GHz | 12 | dB | ||||
PLO_IN | External LO input power | 8 GHz RFIN | 6 | dBm | ||
PLO_OUT | External LO output power(3) | <7 GHz RFout | 2 | dBm | ||
<10 GHz RFout | -1 | dBm | ||||
VIF_RANGE | IF output voltage swing (differential) | 2 | VPP | |||
VCM | IF common mode voltage, internal or external source | 1.2 | 1.7 | 2 | V | |
PinRF | RF input power | 5 | dBm | |||
LO SYNTHESIZER INPUT SIGNAL PATH | ||||||
FOSCIN | Reference oscillator port frequency range | OSC_2X = 0 | 5 | 1400 | MHz | |
OSC_2X = 1 | 5 | 200 | ||||
VOSCIN | Reference input voltage | AC-coupled required(4) | 0.2 | 2 | Vpp | |
FMULT | Multiplier frequency (when multiplier enabled) | Input range | 30 | 70 | MHz | |
Output range | 180 | 250 | ||||
LO SYNTHESIZER PHASE DETECTOR AND CHARGE PUMP | ||||||
FPD | Phase detector frequency | Integer Mode (FRAC_ORDER = 0) | 0.125 | 400 | MHz | |
Fractional Mode (FRAC_ORDER = 1,2,3) | 5 | 300 | ||||
Fractional Mode (FRAC_ORDER = 4) | 5 | 240 | ||||
ICPOUT | Charge pump leakage current | CPG = 0 | 15 | nA | ||
Effective charge pump current (sum of up and down currents) | CPG = 4 | 3 | mA | |||
CPG = 1 | 6 | |||||
CPG = 5 | 9 | |||||
CPG = 3 | 12 | |||||
CPG = 7 | 15 | |||||
PN1/F | Normalized PLL flicker noise | FPD = 100 MHz, FVCO = 12 GHz(5) | –129 | dBc/Hz | ||
PNFLAT | Normalized PLL thermal noise floor | –236 | dBc/Hz | |||
LO SYNTHESIZER VCO | ||||||
PNvco | Open loop VCO phase noise | 8 GHz VCO, 10 kHz offset | –80 | dBc/Hz | ||
8 GHz VCO, 100 kHz offset | –107 | |||||
8 GHz VCO, 1 MHz offset | –128 | |||||
8 GHz VCO, 10 MHz offset | –148 | |||||
8 GHz VCO, 90 MHz offset | –157 | |||||
9.2 GHz VCO, 10 kHz offset | –79 | |||||
9.2 GHz VCO, 100 kHz offset | –105 | |||||
9.2 GHz VCO, 1 MHz offset | –127 | |||||
9.2 GHz VCO, 10 MHz offset | –147 | |||||
9.2 GHz VCO, 90 MHz offset | –157 | |||||
10.3 GHz VCO, 10 kHz offset | –77 | |||||
10.3 GHz VCO, 100 kHz offset | –104 | |||||
10.3 GHz VCO, 1 MHz offset | –126 | |||||
10.3 GHz VCO, 10 MHz offset | –147 | |||||
10.3 GHz VCO, 90 MHz offset | –157 | |||||
11.3 GHz VCO, 10 kHz offset | –76 | |||||
11.3 GHz VCO, 100 kHz offset | –103 | |||||
11.3 GHz VCO, 1 MHz offset | –125 | |||||
11.3 GHz VCO, 10 MHz offset | –145 | |||||
11.3 GHz VCO, 90 MHz offset | –158 | |||||
12.5 GHz VCO, 10 kHz offset | –74 | |||||
12.5 GHz VCO, 100 kHz offset | –100 | |||||
12.5 GHz VCO, 1 MHz offset | –123 | |||||
12.5 GHz VCO, 10 MHz offset | –144 | |||||
12.5 GHz VCO, 90 MHz offset | –157 | |||||
13.3 GHz VCO, 10 kHz offset | –73 | |||||
13.3 GHz VCO, 100 kHz offset | –100 | |||||
13.3 GHz VCO, 1 MHz offset | –122 | |||||
13.3 GHz VCO, 10 MHz offset | –143 | |||||
13.3 GHz VCO, 90 MHz offset | –155 | |||||
14.5 GHz VCO, 10 kHz offset | –73 | |||||
14.5 GHz VCO, 100 kHz offset | –99 | |||||
14.5 GHz VCO, 1 MHz offset | –121 | |||||
14.5 GHz VCO, 10 MHz offset | –143 | |||||
14.5 GHz VCO, 90 MHz offset | –152 | |||||
tVCO_CAL | VCO calibration speed, switch across the entire frequency band, FOSC = 200 MHz, FPD = 100 MHz(6) | No assist | 50 | µs | ||
Close frequency | 20 | |||||
KVCO | VCO gain | 8 GHz | 89 | MHz/V | ||
9.2 GHz | 93 | |||||
10.3 GHz | 110 | |||||
11.3 GHz | 124 | |||||
12.5 GHz | 189 | |||||
13.3 GHz | 182 | |||||
14.5 GHz | 205 | |||||
|ΔTCL| | Allowable temperature drift when VCO is not re-calibrated | 125 | °C | |||
H2 | VCO second harmonic | FVCO = 8 GHz, divider disabled | -30 | dBc | ||
H3 | VCO third harmonic | FVCO = 8 GHz, divider disabled | -40 | |||
SYNC PIN AND PHASE ALIGNMENT | ||||||
FOSCIN_SYNC | Maximum usable OSCIN frequency with SYNC pin | Category 3 (int LO mode) | 0 | 100 | MHz | |
Category 1 or 2 | 0 | 1400 | ||||
DIGITAL INTERFACE (SCK, SDI, CSB, MUXOUT, SYNC, CE) | ||||||
VIH | High level input voltage | 1.4 | VCC | V | ||
VIL | Low level input voltage | 0 | 0.4 | V | ||
IIH | High level input current | -50 | 50 | µA | ||
IIL | Low level input current | -50 | 50 | µA | ||
VOH | High level output voltage | IL = –5 mA | VCC – 0.55 | V | ||
VOL | High level output current | IL = 5 mA | 0.55 | V |