JAJSF07A March 2018 – November 2018 LMX8410L
PRODUCTION DATA.
Phase magnitude can be tuned using IMRR_PHCAL (R95<14:9>), polarity of phase calibration can be set by IMRR_PHCAL_POL (R95<15>). If Q channel leads I by > 90 deg. Set polarity to ‘0’, otherwise set it to ‘1’. Typical step size of magnitude tuning is 0.2 deg for fine accuracy mode and 0.45 deg for extended range mode. The fine accuracy mode and extended range mode can be set by IMRR_PHCAL_EXTEND (R126<15>). Refer to Figure 29 and Figure 30 for details of the two modes.