JAJSF10C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
OUT12_COLOR is shown in Figure 7-40 and described in Table 7-33.
Return to Table 7-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT12_Color | |||||||
R/ W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | OUT12_Color | R/ W | 00h | FFh = The color mixing percentage is 100%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 0%. |