JAJSF13C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
This conversion mode performs continuous conversions until stopped by the user. To start conversions, take the START pin high or send the START command. DRDY is driven high at the time the conversion is initiated. DRDY is driven low when the conversion data are ready. Conversion data are available to read at that time. Conversions are stopped by taking the START pin low or by sending the STOP command. When conversions are stopped, the conversion in progress runs to completion. To restart a conversion that is in progress, toggle the START pin low-then-high or send a new START command.