JAJSF47A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
The VS divider resistors determine the output voltage regulation point of the flyback converter, also the high-side divider resistor (RS1) determines the line voltage at which the controller enables continuous DRV operation. RS1 is initially determined based on the transformer auxiliary to primary turns-ratio and the desired input voltage operating threshold.
IVSL(run) is VS pin run current with a typical value 210 µA for a design. The low-side VS pin resistor is selected based on desired output over voltage VOV.
The UCC28742 can maintain tight output current limit over input line by utilizing the line compensation feature. The line compensation resistor (RLC) value is determined by current flowing in RS1 and expected gate drive and MOSFET turn-off delay. Assume a 50-ns internal delay in the UCC28742.