JAJSF50E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
VDD = 3.6 V | ERM open loop | |
Strong click - 60% | External edge trigger |
VDD = 3.6 V | ERM open loop | |
Sequence = 0x01, 0x48 | Internal trigger |
VDD = 3.6 V | ERM closed loop | RTP Mode |
VDD = 4.2 V | Closed loop | No filter |
VDD = 3.6 V | LRA closed loop | |
Strong click - 100% | External level trigger |
VDD = 3.6 V | LRA closed loop | |
Transition click 1 - 100% | Internal trigger |
VDD = 3.6 V | LRA closed loop | PWM Mode |