JAJSF50E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
The smart-loop architecture makes the resonant frequency of the LRA available through I2C (see the LRA Resonance Period (Address: 0x22) section). Because frequency reporting occurs in real time, the frequency must be polled while the DRV2605 device synchronizes with the LRA. The data should not be polled when the actuator is idle or braking.