7 | RSVD | RO | | Reserved. Read only, returns 0 when read. |
6 | customBCfeatures | RW | | Custom Battery Charging Feature Enable. This bit controls the ability to write to the battery charging feature configuration controls. |
| 0 = The HiCurAcpModeEn and AutoModeEnz bits are read only and the values are loaded from the OTP ROM. |
| 1 = The HiCurAcpModeEn and AutoModeEnz bits are read/write and can be loaded by EEPROM or written by SMBus. from this register. |
This bit may be written simultaneously with HiCurAcpModeEn and AutoModeEnz. |
5 | pwrctlPol | RW | | Power enable polarity. This bit is loaded at the deassertion of reset with the inverse value of the PWRCTL_POL terminal. |
| 0 = PWRCTL polarity is active low |
| 1 = PWRCTL polarity is active high |
When the TUSB4020BI is in I2C mode, the TUSB4020BI loads this bit from the contents of the EEPROM. |
When the TUSB4020BI is in SMBUS mode, the value may be overwritten by an SMBus host. |
4 | HiCurAcpModeEn | RO/RW | | High-current ACP mode enable. This bit enables the high-current tablet charging mode when the automatic battery charging mode is enabled for downstream ports. |
| 0 = High current divider mode disabled |
| 1 = High current divider mode enabled |
This bit is read only unless the customBCfeatures bit is set to 1. Otherwise the value of this bit reflects the value of the OTP ROM HiCurAcpModeEn bit. |
3 | RSVD | RW | | Reserved |
2 | dsportEcrEn | RW | | DSPort ECR enable. This bit enables full implementation of the DSPORT ECR (April 2013). |
| 0 = DSPort ECR (April 2013) is enabled with the exception of changes related to the CCS bit is set upon entering U0, and changes related to avoiding or reporting compliance mode entry. |
| 1 = The full DSport ECR (April 2013) is enabled. |
1 | autoModeEnz | RO/RW | | Automatic Mode Enable. This bit is loaded from the OTP ROM. |
The automatic mode only applies to downstream ports with battery charging enabled when the upstream port is not connected. Under these conditions: |
| 0 = Automatic mode battery charging features are enabled. Only battery charging DCP and custom BC (divider mode) is enabled. |
| 1 = Automatic mode is disabled; only battery charging DCP and CDP mode is supported. |
Note: When the upstream port is connected, battery charging CDP mode is supported on all ports when this field is one. |
This bit is read only unless the customBCfeatures bit is set to 1. Otherwise the value of this bit reflects the value of the OTP ROM AutoModeEnz bit. |
0 | RSVD | RO | | Reserved. Read only, returns 0 when read. |