JAJSF53D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
The internal configuration registers are accessed on byte boundaries. The configuration register values are loaded with defaults but can be overwritten when the TUSB4020BI is in I2C or SMBus mode.
BYTE ADDRESS | CONTENTS | EEPROM CONFIGURABLE |
---|---|---|
00h | ROM Signature Register | No |
01h | Vendor ID LSB | Yes |
02h | Vendor ID MSB | Yes |
03h | Product ID LSB | Yes |
04h | Product ID MSB | Yes |
05h | Device Configuration Register | Yes |
06h | Battery Charging Support Register | Yes |
07h | Device Removable Configuration Register | Yes |
08h | Port Used Configuration Register | Yes |
09h | Reserved | Yes, program to 00h |
0Ah | Device Configuration Register 2 | Yes |
0Bh to 0Fh | Reserved | |
10h to 1Fh | UUID Byte [15:0] | No |
20h to 21h | LangID Byte [1:0] | Yes, if customStrings is set |
22h | Serial Number String Length | Yes, if customSerNum is set |
23h | Manufacturer String Length | Yes, if customStrings is set |
24h | Product String Length | Yes, if customStrings is set |
25h to 2Fh | Reserved | Yes |
30h to 4Fh | Serial Number String Byte [31:0] | Yes, if customSerNum is set |
50h to 8Fh | Manufacturer String Byte [63:0] | Yes, if customStrings is set |
90h to CFh | Product String Byte [63:0] | Yes, if customStrings is set |
D0 to DFh | Reserved | No |
F0h | Additional Feature Configuration Register | Yes |
F1h | Reserved | Yes |
F2h | Charging Port Control Register | Yes |
F3 to F7h | Reserved | No |
F8h | Device Status and Command Register | No |
F9 to FFh | Reserved | No |