JAJSF53D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7:0 | prodStringByte[n] | RW | Product string byte N.
These registers provide the string values returned for string index
2 when prodStringLen is greater than 0. The number of bytes returned
in the string is equal to prodStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0. |