JAJSF53E July 2015 – July 2024 TUSB4020BI
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | X | X |
R/W | R | R | R | R | R | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | customRmbl | R/W | 0Xh | Custom removable status. When this field is a 1, the TUSB4020BI uses rmbl bits in this register to identify removable status for the ports. |
6:2 | RSVD | R | 0Xh | Reserved. Read only, returns 0 when read. Bits 3:2 are RW. The bits are reserved and return 0 when read. |
1:0 | rmbl[1:0] | R/W | 0Xh | Removable. The bits in this field indicate whether a device attached to downstream ports 2 through 1 are removable or permanently attached. 0 = The device attached to the port is not removable 1 = The device attached to the port is removable Each bit corresponds directly to a downstream port n + 1, that is rmbl0 corresponds to downstream port 1, rmbl1 corresponds to downstream port 2, and so forth. This field is read only unless the customRmbl bit is set to 1. Otherwise the value of this filed reflects the inverted values of the OTP ROM non_rmb[1:0] field. |