JAJSF53E July 2015 – July 2024 TUSB4020BI
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD(1) | 1.1V supply voltage | 0.99 | 1.1 | 1.26 | V | |
VDD33 | 3.3V supply voltage | 3 | 3.3 | 3.6 | V | |
USB_VBUS | Voltage at USB_VBUS pin | 0 | 1.155 | V | ||
XI, XO | Voltage at XI and XO pin | –0.35 | 1.98 | V | ||
TA | Operating free-air temperature range | –40 | 25 | 85 | °C | |
TJ | Operating junction temperature range | –40 | 25 | 105 | °C |