JAJSF65I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
IOH | High-level output current | –30 | mA | |||
IOL | Low-level output current | 30 | mA | |||
TA | Operating free-air temperature | AM26LV31C | 0 | 70 | °C | |
AM26LV31I | –45 | 85 | °C |