JAJSF78L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
また、TPS65023xには2つの汎用200mA LDO電圧レギュレータも搭載されており、外部入力ピンによりイネーブルされます。各LDOは1.5V~6.5Vの入力電源電圧範囲で動作するため、降圧コンバータの1つから給電することも、バッテリから直接給電することもできます。LDOのデフォルト出力電圧は、DEFLDO1およびDEFLDO2ピンを使用して、4種類の電圧の組み合わせにデジタルで設定可能です。シリアル・インターフェイスは動的な電圧スケーリング、割り込みのマスク、またはLDO出力電圧のディセーブル、イネーブル、および設定に使用可能です。このインターフェイスはファースト・モードおよび標準モードのI2C仕様と互換性があり、最高400kHzでの転送が可能です。TPS65023xは40ピンのWQFNパッケージで供給され、自由気流環境の-40℃~85℃で動作します。